IESNA:LM-63-2002
[TEST]P952526
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31559
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4339.6 4666.9 5018.2 5371.3 5641.9 5807.5 5908.3 5964.9 6027.4 6099.8
6193.1 6319.6 6490.3 6691.8 6936.6 7348.7 7971.5 8797.5 9817.5 11093
12765 14684.2 16727.4 18585.8 19709 19138.7 17997.2 16467.6 14630 12440.2
9670.1 6909.1 4522 2628.6 1156.5 358 0
4339.6 4684.5 5080 5471.8 5760.8 5936.4 6019.5 6040 6053.5 6065.5
6084.8 6126.1 6201.7 6296.6 6453 6779.9 7352.9 8183.7 9266.1 10556.7
12102.4 13881.8 15934.8 18154.2 20379.5 20970.6 19716.5 18102.9 16408.7 14481.3
11782.6 8881.1 6181.1 3762.8 1758.5 560.4 0
4339.6 4702.3 5142 5572.3 5879.7 6065.2 6130.6 6115.1 6079.8 6031.2
5976.6 5932.4 5913.3 5901.6 5969.6 6211 6734.3 7569.9 8714.6 10020.1
11439.9 13079.7 15142.1 17722.4 21050.1 22802.6 21435.9 19738.2 18187.5 16522.6
13895.2 10853.2 7840 4897.2 2360.5 762.7 0
4339.6 4727.5 5203.2 5662.7 5985.7 6161.1 6190.7 6116.3 6000.7 5867.3
5727.8 5602.9 5507.6 5442.7 5491.3 5776.4 6411 7383.7 8632.5 10003.5
11442.7 12998.6 14825.9 17088.1 20262.4 22713.8 21776.1 19897.7 18258.8 16573.9
14084.8 11124.7 8177.4 5274 2681 941.5 0
4339.6 4752.6 5264.7 5753.1 6091.8 6256.7 6251 6117.3 5921.6 5703.5
5479 5273.5 5102 4983.8 5013.2 5341.8 6087.8 7197.5 8550.2 9986.8
11445.6 12917.3 14509.6 16454 19474.7 22624.9 22116.1 20057.1 18330.2 16625
14274.5 11396.1 8514.7 5651 3001.6 1120.4 0
4339.6 4767.6 5298 5807.5 6156.1 6303.3 6252.7 6049.8 5772.7 5484.5
5213.1 4978.8 4794.9 4695.2 4812.7 5328.8 6315.9 7695.1 9347.4 11136.8
12927.6 14687.6 16480 18443.4 21357.5 24349.6 24307.9 22340.8 20372.5 18222.8
15517.6 12341.1 9228.5 6142.3 3405.3 1322.2 0
4339.6 4782.6 5331.3 5862 6220 6349.9 6254.3 5982.4 5623.9 5265.5
4947.1 4684 4487.8 4406.6 4612.4 5315.8 6544.1 8192.7 10144.7 12286.5
14409.7 16458 18450.1 20432.9 23240.2 26074.4 26499.9 24624.3 22414.6 19820.6
16760.7 13286.2 9941.9 6633.5 3808.8 1524 0
4339.6 4790.1 5351.4 5891.5 6248.7 6365.6 6237.7 5920.6 5515.5 5130
4804.6 4543.8 4357.8 4304.5 4588.6 5424.7 6808.9 8674.3 10936 13445
15938.9 18350 20705.7 22987.7 25975.5 28676.9 29023.4 27158.7 24595.5 21454
17910.6 14101.6 10370.2 6812.2 3910.2 1532.7 0
4339.6 4797.6 5371.8 5920.8 6277.1 6381.2 6221 5858.7 5407.1 4994.4
4662.4 4403.7 4227.7 4202.3 4564.8 5533.6 7073.6 9155.9 11727.5 14603.4
17468.1 20241.9 22961.3 25542.4 28710.9 31279.2 31546.8 29693 26776.3 23087.3
19060.4 14917.3 10798.3 6990.7 4011.6 1541.2 0
4339.6 4794.2 5387.1 5934.9 6288 6382.9 6201.4 5815 5340.4 4920.8
4592.8 4338 4166.4 4158.1 4561.1 5590.2 7205.5 9438.6 12207.9 15283.6
18392.7 21350.1 24279.3 27176.8 30477.4 32911.9 32936.9 30782.1 27381.7 23148.6
18752.3 14387.7 9946.5 6321.3 3475.4 1293.9 0
4339.6 4797.6 5371.8 5920.8 6277.1 6381.2 6221 5858.7 5407.1 4994.4
4662.4 4403.7 4227.7 4202.3 4564.8 5533.6 7073.6 9155.9 11727.5 14603.4
17468.1 20241.9 22961.3 25542.4 28710.9 31279.2 31546.8 29693 26776.3 23087.3
19060.4 14917.3 10798.3 6990.7 4011.6 1541.2 0
4339.6 4790.1 5351.4 5891.5 6248.7 6365.6 6237.7 5920.6 5515.5 5130
4804.6 4543.8 4357.8 4304.5 4588.6 5424.7 6808.9 8674.3 10936 13445
15938.9 18350 20705.7 22987.7 25975.5 28676.9 29023.4 27158.7 24595.5 21454
17910.6 14101.6 10370.2 6812.2 3910.2 1532.7 0
4339.6 4782.6 5331.3 5862 6220 6349.9 6254.3 5982.4 5623.9 5265.5
4947.1 4684 4487.8 4406.6 4612.4 5315.8 6544.1 8192.7 10144.7 12286.5
14409.7 16458 18450.1 20432.9 23240.2 26074.4 26499.9 24624.3 22414.6 19820.6
16760.7 13286.2 9941.9 6633.5 3808.8 1524 0
4339.6 4767.6 5298 5807.5 6156.1 6303.3 6252.7 6049.8 5772.7 5484.5
5213.1 4978.8 4794.9 4695.2 4812.7 5328.8 6315.9 7695.1 9347.4 11136.8
12927.6 14687.6 16480 18443.4 21357.5 24349.6 24307.9 22340.8 20372.5 18222.8
15517.6 12341.1 9228.5 6142.3 3405.3 1322.2 0
4339.6 4752.6 5264.7 5753.1 6091.8 6256.7 6251 6117.3 5921.6 5703.5
5479 5273.5 5102 4983.8 5013.2 5341.8 6087.8 7197.5 8550.2 9986.8
11445.6 12917.3 14509.6 16454 19474.7 22624.9 22116.1 20057.1 18330.2 16625
14274.5 11396.1 8514.7 5651 3001.6 1120.4 0
4339.6 4727.5 5203.2 5662.7 5985.7 6161.1 6190.7 6116.3 6000.7 5867.3
5727.8 5602.9 5507.6 5442.7 5491.3 5776.4 6411 7383.7 8632.5 10003.5
11442.7 12998.6 14825.9 17088.1 20262.4 22713.8 21776.1 19897.7 18258.8 16573.9
14084.8 11124.7 8177.4 5274 2681 941.5 0
4339.6 4702.3 5142 5572.3 5879.7 6065.2 6130.6 6115.1 6079.8 6031.2
5976.6 5932.4 5913.3 5901.6 5969.6 6211 6734.3 7569.9 8714.6 10020.1
11439.9 13079.7 15142.1 17722.4 21050.1 22802.6 21435.9 19738.2 18187.5 16522.6
13895.2 10853.2 7840 4897.2 2360.5 762.7 0
4339.6 4684.5 5080 5471.8 5760.8 5936.4 6019.5 6040 6053.5 6065.5
6084.8 6126.1 6201.7 6296.6 6453 6779.9 7352.9 8183.7 9266.1 10556.7
12102.4 13881.8 15934.8 18154.2 20379.5 20970.6 19716.5 18102.9 16408.7 14481.3
11782.6 8881.1 6181.1 3762.8 1758.5 560.4 0
4339.6 4666.9 5018.2 5371.3 5641.9 5807.5 5908.3 5964.9 6027.4 6099.8
6193.1 6319.6 6490.3 6691.8 6936.6 7348.7 7971.5 8797.5 9817.5 11093
12765 14684.2 16727.4 18585.8 19709 19138.7 17997.2 16467.6 14630 12440.2
9670.1 6909.1 4522 2628.6 1156.5 358 0
4339.6 4631.1 4939.1 5240.7 5476.8 5626.2 5719.3 5773.2 5828.2 5896.3
5993.6 6129.4 6306.5 6509.8 6762.4 7126.6 7647.8 8330.2 9187.2 10206
11427.6 12710.8 13848.5 14654.8 14856.3 14007.9 12807.4 11378.8 9820 8130.1
6192.9 4334.5 2792.6 1616.3 727 238.1 0
4339.6 4595.2 4860 5110.3 5311.8 5445 5530.3 5581.6 5628.9 5692.6
5794.2 5939.1 6122.8 6327.9 6588.1 6904.4 7324.1 7863 8556.9 9318.7
10090.1 10737.5 10969.8 10723.9 10003.5 8877.1 7617.7 6290 5009.9 3820.1
2715.7 1759.8 1063.3 604.2 297.7 118.2 0
4339.6 4557.1 4781.1 4989.7 5152.4 5264.5 5334.5 5367.9 5394.1 5429.4
5493.3 5593.2 5722.6 5857.7 6011.5 6183.9 6402.7 6689 7065.6 7467
7839.3 8081.1 8027.8 7652.8 6954.9 6011.2 5048.4 4105.2 3232.2 2471.1
1793.5 1215.3 783 481.6 257.4 106.7 0
4339.6 4519.1 4702.3 4869.2 4993.2 5084 5138.6 5154.3 5159.3 5165.9
5192.2 5247.2 5322.5 5387.4 5435 5463.3 5481.2 5515 5574.4 5615.2
5588.6 5424.5 5085.7 4581.9 3906.3 3145.3 2479.2 1920.4 1454.6 1122
871.3 670.8 502.9 359.4 217.3 95.3 0
4339.6 4480.8 4622.9 4751.8 4850.7 4915.8 4945 4929.5 4886.8 4834.5
4782.9 4748.5 4732.3 4712.3 4674.7 4610.2 4521.5 4429.9 4344.8 4274.5
4197.9 4068.5 3854 3551.6 3159 2689 2266.2 1859.9 1471.9 1174.2
918.6 702.9 516.2 361.7 216.1 94.1 0
4339.6 4442.5 4543.6 4634.4 4708 4747.6 4751.3 4704.7 4614.4 4503.2
4373.8 4249.7 4141.8 4036.9 3914.7 3757.1 3562 3345.1 3115.3 2933.8
2807.3 2712.7 2622.4 2521.2 2411.6 2232.8 2053.2 1799.3 1489.1 1226.5
965.8 735.2 529.5 364.4 214.8 92.9 0
4339.6 4405.9 4469.5 4531 4585.8 4609.2 4591.1 4512 4375.6 4215.6
4036.9 3873.5 3737 3619.2 3503.5 3367.3 3204.8 3025.4 2834.9 2684.2
2584.1 2518.2 2470.4 2413.8 2327.2 2176.6 2026.8 1814.1 1557.7 1323.7
1074.8 840.9 619.1 430.3 263.1 112.6 0
4339.6 4369.3 4395.4 4427.6 4463.2 4470.9 4430.9 4319.3 4136.8 3928
3700.2 3497.4 3332.2 3201.4 3092.4 2977.5 2847.6 2705.7 2554.5 2434.6
2361 2323.9 2318.4 2306.4 2242.8 2120.7 2000.3 1828.8 1626.1 1420.8
1183.7 946.7 708.6 496.2 311.4 132.4 0
4339.6 4333.8 4325.5 4332.1 4345.5 4347.1 4293.8 4158.1 3949.1 3714.3
3481.2 3298 3164.8 3066.6 2980 2879.2 2758.5 2623.6 2471.2 2327.2
2219.8 2161.5 2167.3 2173.1 2154.8 2109.9 2001.6 1825.1 1626.1 1437.1
1258.9 1070.8 856.8 622.8 405.5 171.5 0
4339.6 4294.3 4256.4 4242.7 4249.4 4257.7 4222.2 4114 3937.5 3737.1
3542.8 3373 3223.6 3092.7 2969.1 2839.6 2697.7 2547 2397.1 2263.4
2145.7 2057.9 2011.3 1983.3 1957 1926.4 1861.7 1746.5 1600.3 1437.4
1252.6 1067.4 856.3 629.8 414.6 183.2 0
4339.6 4262.4 4196.1 4162.5 4164.8 4188.4 4189.1 4126.1 3994.1 3820.9
3639.4 3466.2 3297.5 3136.5 2981.1 2826.3 2667.6 2507 2358.2 2230.8
2116.7 2029.3 1966 1917.4 1871.6 1819.4 1748.2 1651.9 1533 1391.3
1217.1 1038.9 832.5 618.1 402.2 178.2 0
4339.6 4230.6 4135.6 4082.4 4080.2 4119.5 4156.1 4138.1 4050.7 3904.7
3736 3559.5 3371.8 3180.3 2993.3 2812.9 2637.4 2467.1 2319.4 2198.1
2087.9 2000.8 1920.9 1851.4 1786 1712.7 1634.4 1557.3 1465.8 1345.2
1181.5 1010.5 808.5 606.5 389.7 173.2 0
4339.6 4201.8 4085 4015.7 4013.6 4075.2 4162.1 4210.7 4176.8 4048.5
3865.4 3665.9 3460.1 3250.7 3047.1 2851.6 2665.2 2489.7 2338.3 2216.1
2115.9 2042.9 1980.6 1915.7 1842.4 1748.5 1648.3 1553 1450.8 1323.2
1160.5 989.2 790.7 593.8 375.5 170.5 0
4339.6 4173.1 4034.6 3949.1 3947 4031.2 4168.1 4283.3 4303 4192.8
3994.9 3772.1 3548.3 3321.3 3100.7 2890 2693 2512.5 2357.7 2233.9
2144 2084.9 2040.3 1980 1898.7 1784.3 1661.9 1548.7 1435.8 1301.4
1139.4 967.8 772.7 581.2 361.4 167.9 0
4339.6 4148 3989.9 3893 3886.5 3983.6 4155.8 4322 4383.8 4297.8
4098.3 3855 3617.1 3387.3 3166 2955.1 2756 2572.1 2414.3 2289.4
2196.3 2132.8 2091.9 2040.6 1968.3 1865.4 1748.8 1628.9 1506.4 1357
1180.7 1001.5 800.7 578.8 349.4 167.4 0
4339.6 4122.8 3945.3 3836.7 3825.9 3936.3 4143.5 4360.4 4464.5 4402.9
4201.8 3938 3686 3453.4 3231.4 3020.4 2818.9 2631.9 2470.9 2344.7
2248.4 2180.6 2143.5 2101.2 2037.9 1946.7 1835.9 1709.4 1577 1412.5
1222 1035 828.5 576.5 337.2 166.9 0
4339.6 4097.5 3904.8 3787.1 3770.1 3878.5 4093.3 4320 4445.9 4414.2
4240.4 3980.9 3721 3492.2 3278 3078 2885.2 2703.5 2545.2 2417.9
2314 2241.8 2197.1 2154.2 2091.7 2004.1 1890.9 1761.5 1622 1453.1
1258.8 1066.6 855.1 567.2 311.4 147.2 0
4339.6 4072.4 3864.2 3737.6 3714.3 3820.9 4043.2 4279.7 4427.1 4425.4
4278.9 4024.1 3756 3531.2 3324.7 3135.7 2951.7 2775.1 2619.4 2491.2
2379.6 2303 2250.6 2207.3 2145.7 2061.6 1945.8 1813.5 1666.9 1493.7
1295.6 1098.2 881.7 557.9 285.6 127.4 0
4339.6 4052.9 3833.1 3700.5 3670 3764.3 3962.6 4172.9 4305 4308.8
4183.3 3956 3704.2 3483.5 3290.7 3120 2955.5 2794.3 2646.9 2522.8
2420.3 2351.2 2301.5 2258.7 2197.3 2108.9 1987.5 1849.4 1699.4 1525.5
1324.5 1128.7 904.9 607.1 331.7 146.7 0
4339.6 4033.2 3801.8 3663.5 3625.6 3707.7 3882 4066.2 4183.1 4192.3
4087.8 3888 3652.2 3435.7 3256.9 3104.4 2959.1 2813.4 2674.4 2554.5
2460.9 2399.3 2352.7 2310 2248.9 2156.2 2029.1 1885.4 1731.9 1557.3
1353.5 1159 927.9 656.4 378 166.2 0
4339.6 4017.4 3779.9 3637.6 3596.6 3670.2 3825.1 3982.3 4080.2 4086.4
3993.6 3814.9 3599.9 3393.9 3218.3 3068.9 2929 2788 2651.4 2538.5
2459.9 2407.9 2364.7 2322.2 2262.2 2169 2042.3 1898.2 1744.2 1572
1368.8 1173.3 946.9 688.7 418 182.3 0
4339.6 4001.6 3758.1 3611.6 3567.3 3632.7 3768.1 3898.3 3977.4 3980.3
3899.7 3741.8 3547.3 3352.1 3179.8 3033.2 2898.9 2762.6 2628.6 2522.5
2459.2 2416.6 2376.6 2334.3 2275.6 2181.8 2055.2 1910.9 1756.5 1586.6
1384.2 1187.7 965.8 721.1 457.9 198.5 0
4339.6 3989.3 3742.6 3593.8 3550.5 3613.9 3742 3859.7 3928 3928.2
3854.4 3711.5 3531.8 3342 3164.3 3005.1 2857.9 2711.9 2570.5 2470.9
2417.9 2383 2347.3 2304.7 2246.6 2155.7 2030.1 1887.7 1737.7 1571
1376.5 1177 961.2 719.1 454.6 194.5 0
4339.6 3976.9 3727.2 3576.1 3533.7 3595.3 3716 3820.9 3878.4 3875.9
3809.3 3681 3516.2 3331.8 3149 2977.1 2817.3 2661.1 2512.5 2419.3
2376.6 2349.3 2318 2275.1 2217.8 2129.5 2005 1864.7 1718.9 1555.3
1368.8 1166 956.7 716.9 451.3 190.2 0
4339.6 3965.6 3715.3 3565.5 3524.7 3587.6 3706 3808.3 3862.5 3858.4
3792.8 3673.5 3516.2 3333.2 3145.7 2962.3 2789.6 2620.9 2465.4 2375.6
2336.3 2313.2 2286.4 2243.8 2185.5 2095.5 1972 1834.1 1689.6 1527.4
1345.4 1142.4 924.9 690.1 430.3 179.5 0
4339.6 3954.1 3703.5 3555 3515.7 3579.9 3696 3795.4 3846.7 3840.9
3776.4 3666 3516.2 3334.7 3142.3 2947.5 2762.3 2580.8 2418.3 2332.2
2296 2277.2 2254.7 2212.3 2153.2 2061.6 1939.2 1803.5 1660.3 1499.6
1321.9 1118.7 892.9 663.1 409.3 168.5 0
4339.6 3940 3691.9 3547 3512 3578.6 3695.2 3793.4 3841.7 3833.4
3766.8 3663.5 3518.7 3337.2 3140.7 2939.2 2746 2554.5 2388 2303
2268.1 2251.4 2231.4 2188.1 2128.2 2031.6 1913.4 1780.1 1633.6 1473.7
1297.2 1099.1 855.9 639.5 388 158.2 0
4339.6 3954.1 3703.5 3555 3515.7 3579.9 3696 3795.4 3846.7 3840.9
3776.4 3666 3516.2 3334.7 3142.3 2947.5 2762.3 2580.8 2418.3 2332.2
2296 2277.2 2254.7 2212.3 2153.2 2061.6 1939.2 1803.5 1660.3 1499.6
1321.9 1118.7 892.9 663.1 409.3 168.5 0
4339.6 3965.6 3715.3 3565.5 3524.7 3587.6 3706 3808.3 3862.5 3858.4
3792.8 3673.5 3516.2 3333.2 3145.7 2962.3 2789.6 2620.9 2465.4 2375.6
2336.3 2313.2 2286.4 2243.8 2185.5 2095.5 1972 1834.1 1689.6 1527.4
1345.4 1142.4 924.9 690.1 430.3 179.5 0
4339.6 3976.9 3727.2 3576.1 3533.7 3595.3 3716 3820.9 3878.4 3875.9
3809.3 3681 3516.2 3331.8 3149 2977.1 2817.3 2661.1 2512.5 2419.3
2376.6 2349.3 2318 2275.1 2217.8 2129.5 2005 1864.7 1718.9 1555.3
1368.8 1166 956.7 716.9 451.3 190.2 0
4339.6 3989.3 3742.6 3593.8 3550.5 3613.9 3742 3859.7 3928 3928.2
3854.4 3711.5 3531.8 3342 3164.3 3005.1 2857.9 2711.9 2570.5 2470.9
2417.9 2383 2347.3 2304.7 2246.6 2155.7 2030.1 1887.7 1737.7 1571
1376.5 1177 961.2 719.1 454.6 194.5 0
4339.6 4001.6 3758.1 3611.6 3567.3 3632.7 3768.1 3898.3 3977.4 3980.3
3899.7 3741.8 3547.3 3352.1 3179.8 3033.2 2898.9 2762.6 2628.6 2522.5
2459.2 2416.6 2376.6 2334.3 2275.6 2181.8 2055.2 1910.9 1756.5 1586.6
1384.2 1187.7 965.8 721.1 457.9 198.5 0
4339.6 4017.4 3779.9 3637.6 3596.6 3670.2 3825.1 3982.3 4080.2 4086.4
3993.6 3814.9 3599.9 3393.9 3218.3 3068.9 2929 2788 2651.4 2538.5
2459.9 2407.9 2364.7 2322.2 2262.2 2169 2042.3 1898.2 1744.2 1572
1368.8 1173.3 946.9 688.7 418 182.3 0
4339.6 4033.2 3801.8 3663.5 3625.6 3707.7 3882 4066.2 4183.1 4192.3
4087.8 3888 3652.2 3435.7 3256.9 3104.4 2959.1 2813.4 2674.4 2554.5
2460.9 2399.3 2352.7 2310 2248.9 2156.2 2029.1 1885.4 1731.9 1557.3
1353.5 1159 927.9 656.4 378 166.2 0
4339.6 4052.9 3833.1 3700.5 3670 3764.3 3962.6 4172.9 4305 4308.8
4183.3 3956 3704.2 3483.5 3290.7 3120 2955.5 2794.3 2646.9 2522.8
2420.3 2351.2 2301.5 2258.7 2197.3 2108.9 1987.5 1849.4 1699.4 1525.5
1324.5 1128.7 904.9 607.1 331.7 146.7 0
4339.6 4072.4 3864.2 3737.6 3714.3 3820.9 4043.2 4279.7 4427.1 4425.4
4278.9 4024.1 3756 3531.2 3324.7 3135.7 2951.7 2775.1 2619.4 2491.2
2379.6 2303 2250.6 2207.3 2145.7 2061.6 1945.8 1813.5 1666.9 1493.7
1295.6 1098.2 881.7 557.9 285.6 127.4 0
4339.6 4097.5 3904.8 3787.1 3770.1 3878.5 4093.3 4320 4445.9 4414.2
4240.4 3980.9 3721 3492.2 3278 3078 2885.2 2703.5 2545.2 2417.9
2314 2241.8 2197.1 2154.2 2091.7 2004.1 1890.9 1761.5 1622 1453.1
1258.8 1066.6 855.1 567.2 311.4 147.2 0
4339.6 4122.8 3945.3 3836.7 3825.9 3936.3 4143.5 4360.4 4464.5 4402.9
4201.8 3938 3686 3453.4 3231.4 3020.4 2818.9 2631.9 2470.9 2344.7
2248.4 2180.6 2143.5 2101.2 2037.9 1946.7 1835.9 1709.4 1577 1412.5
1222 1035 828.5 576.5 337.2 166.9 0
4339.6 4148 3989.9 3893 3886.5 3983.6 4155.8 4322 4383.8 4297.8
4098.3 3855 3617.1 3387.3 3166 2955.1 2756 2572.1 2414.3 2289.4
2196.3 2132.8 2091.9 2040.6 1968.3 1865.4 1748.8 1628.9 1506.4 1357
1180.7 1001.5 800.7 578.8 349.4 167.4 0
4339.6 4173.1 4034.6 3949.1 3947 4031.2 4168.1 4283.3 4303 4192.8
3994.9 3772.1 3548.3 3321.3 3100.7 2890 2693 2512.5 2357.7 2233.9
2144 2084.9 2040.3 1980 1898.7 1784.3 1661.9 1548.7 1435.8 1301.4
1139.4 967.8 772.7 581.2 361.4 167.9 0
4339.6 4201.8 4085 4015.7 4013.6 4075.2 4162.1 4210.7 4176.8 4048.5
3865.4 3665.9 3460.1 3250.7 3047.1 2851.6 2665.2 2489.7 2338.3 2216.1
2115.9 2042.9 1980.6 1915.7 1842.4 1748.5 1648.3 1553 1450.8 1323.2
1160.5 989.2 790.7 593.8 375.5 170.5 0
4339.6 4230.6 4135.6 4082.4 4080.2 4119.5 4156.1 4138.1 4050.7 3904.7
3736 3559.5 3371.8 3180.3 2993.3 2812.9 2637.4 2467.1 2319.4 2198.1
2087.9 2000.8 1920.9 1851.4 1786 1712.7 1634.4 1557.3 1465.8 1345.2
1181.5 1010.5 808.5 606.5 389.7 173.2 0
4339.6 4262.4 4196.1 4162.5 4164.8 4188.4 4189.1 4126.1 3994.1 3820.9
3639.4 3466.2 3297.5 3136.5 2981.1 2826.3 2667.6 2507 2358.2 2230.8
2116.7 2029.3 1966 1917.4 1871.6 1819.4 1748.2 1651.9 1533 1391.3
1217.1 1038.9 832.5 618.1 402.2 178.2 0
4339.6 4294.3 4256.4 4242.7 4249.4 4257.7 4222.2 4114 3937.5 3737.1
3542.8 3373 3223.6 3092.7 2969.1 2839.6 2697.7 2547 2397.1 2263.4
2145.7 2057.9 2011.3 1983.3 1957 1926.4 1861.7 1746.5 1600.3 1437.4
1252.6 1067.4 856.3 629.8 414.6 183.2 0
4339.6 4333.8 4325.5 4332.1 4345.5 4347.1 4293.8 4158.1 3949.1 3714.3
3481.2 3298 3164.8 3066.6 2980 2879.2 2758.5 2623.6 2471.2 2327.2
2219.8 2161.5 2167.3 2173.1 2154.8 2109.9 2001.6 1825.1 1626.1 1437.1
1258.9 1070.8 856.8 622.8 405.5 171.5 0
4339.6 4369.3 4395.4 4427.6 4463.2 4470.9 4430.9 4319.3 4136.8 3928
3700.2 3497.4 3332.2 3201.4 3092.4 2977.5 2847.6 2705.7 2554.5 2434.6
2361 2323.9 2318.4 2306.4 2242.8 2120.7 2000.3 1828.8 1626.1 1420.8
1183.7 946.7 708.6 496.2 311.4 132.4 0
4339.6 4405.9 4469.5 4531 4585.8 4609.2 4591.1 4512 4375.6 4215.6
4036.9 3873.5 3737 3619.2 3503.5 3367.3 3204.8 3025.4 2834.9 2684.2
2584.1 2518.2 2470.4 2413.8 2327.2 2176.6 2026.8 1814.1 1557.7 1323.7
1074.8 840.9 619.1 430.3 263.1 112.6 0
4339.6 4442.5 4543.6 4634.4 4708 4747.6 4751.3 4704.7 4614.4 4503.2
4373.8 4249.7 4141.8 4036.9 3914.7 3757.1 3562 3345.1 3115.3 2933.8
2807.3 2712.7 2622.4 2521.2 2411.6 2232.8 2053.2 1799.3 1489.1 1226.5
965.8 735.2 529.5 364.4 214.8 92.9 0
4339.6 4480.8 4622.9 4751.8 4850.7 4915.8 4945 4929.5 4886.8 4834.5
4782.9 4748.5 4732.3 4712.3 4674.7 4610.2 4521.5 4429.9 4344.8 4274.5
4197.9 4068.5 3854 3551.6 3159 2689 2266.2 1859.9 1471.9 1174.2
918.6 702.9 516.2 361.7 216.1 94.1 0
4339.6 4519.1 4702.3 4869.2 4993.2 5084 5138.6 5154.3 5159.3 5165.9
5192.2 5247.2 5322.5 5387.4 5435 5463.3 5481.2 5515 5574.4 5615.2
5588.6 5424.5 5085.7 4581.9 3906.3 3145.3 2479.2 1920.4 1454.6 1122
871.3 670.8 502.9 359.4 217.3 95.3 0
4339.6 4557.1 4781.1 4989.7 5152.4 5264.5 5334.5 5367.9 5394.1 5429.4
5493.3 5593.2 5722.6 5857.7 6011.5 6183.9 6402.7 6689 7065.6 7467
7839.3 8081.1 8027.8 7652.8 6954.9 6011.2 5048.4 4105.2 3232.2 2471.1
1793.5 1215.3 783 481.6 257.4 106.7 0
4339.6 4595.2 4860 5110.3 5311.8 5445 5530.3 5581.6 5628.9 5692.6
5794.2 5939.1 6122.8 6327.9 6588.1 6904.4 7324.1 7863 8556.9 9318.7
10090.1 10737.5 10969.8 10723.9 10003.5 8877.1 7617.7 6290 5009.9 3820.1
2715.7 1759.8 1063.3 604.2 297.7 118.2 0
4339.6 4631.1 4939.1 5240.7 5476.8 5626.2 5719.3 5773.2 5828.2 5896.3
5993.6 6129.4 6306.5 6509.8 6762.4 7126.6 7647.8 8330.2 9187.2 10206
11427.6 12710.8 13848.5 14654.8 14856.3 14007.9 12807.4 11378.8 9820 8130.1
6192.9 4334.5 2792.6 1616.3 727 238.1 0
4339.6 4666.9 5018.2 5371.3 5641.9 5807.5 5908.3 5964.9 6027.4 6099.8
6193.1 6319.6 6490.3 6691.8 6936.6 7348.7 7971.5 8797.5 9817.5 11093
12765 14684.2 16727.4 18585.8 19709 19138.7 17997.2 16467.6 14630 12440.2
9670.1 6909.1 4522 2628.6 1156.5 358 0
